IESNA:LM-63-2002
[TEST]P1056108
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-H1020D935-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2910
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1461.3 1450.5 1444.1 1433.3 1419.3 1400 1377.4 1351.6 1322.6 1290.3
1254.8 1216.1 1175.3 1133.3 1088.2 1041.9 994.6 946.2 895.7 844.1
789.2 736.5 682.8 629 574.2 519.3 463.4 404.3 348.4 295.7
238.7 188.2 139.8 94.6 53.8 19.4 0
1461.3 1467.7 1460.2 1444.1 1421.5 1394.6 1362.3 1326.9 1289.2 1247.3
1203.2 1155.9 1106.4 1055.9 1003.2 948.4 893.5 837.6 781.7 724.7
667.7 609.7 552.7 495.7 439.8 384.9 331.2 279.6 228 180.6
145.2 114 84.9 59.1 36.6 17.2 0
1461.3 1454.8 1440.8 1414 1381.7 1346.2 1304.3 1258 1208.6 1154.8
1098.9 1038.7 977.4 915 852.7 789.2 727.9 667.7 609.7 550.5
494.6 440.9 388.2 339.8 290.3 253.8 222.6 194.6 166.7 140.9
116.1 93.5 72 51.6 33.3 16.1 0
1461.3 1457 1433.3 1400 1361.3 1317.2 1268.8 1212.9 1150.5 1086
1019.3 951.6 883.9 816.1 749.5 684.9 620.4 560.2 504.3 451.6
400 349.5 312.9 283.9 253.8 224.7 197.8 174.2 150.5 128
106.5 87.1 66.7 48.4 31.2 14 0
1461.3 1459.1 1439.8 1406.4 1364.5 1319.3 1264.5 1204.3 1140.8 1072
1000 926.9 858.1 789.2 722.6 657 597.8 539.8 484.9 433.3
380.6 339.8 308.6 279.6 249.5 222.6 196.8 173.1 150.5 128
107.5 87.1 67.7 48.4 31.2 15.1 0
